(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Die-Cast Zinc Series Control Unit Ⅱ (Part Numbers)

ø30 Die-Cast Zinc Series Control Unit Ⅱ

Ideal for applications which requires high-strength mounting to the panel, machine to be exported to North America, etc.

PDF

Part Number

Configured Part Number is shown.

ALD22211DNG

 
Part Number
ALD22211DNG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

SGD 43.30

1 Piece(s) 12 Day(s) or more Momentary[Green] Green1a / 1bNA87CE / UL / CCC / CSA4040Standard TypeProtruding TypeAC / DC24LED1a1bSocket: BA9S Type

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10
Contact Material Silver

Please check the type/dimensions/specifications of the part ALD22211DNG in the ø30 Die-Cast Zinc Series Control Unit Ⅱ series.

Similar Part Numbers

Part Number
ABD310NG
ABFD411NB
ABFD411NG
ALFD22211DNY
AOD320NG
AVLD32211DNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

SGD 21.95

1 Piece(s) 4 Day(s) or more Momentary[Green] Green1aNA75UL / CE / CSA / CCC4040Standard TypeLarge TypeNon-illuminationNon-illumination1a-

SGD 55.40

1 Piece(s) 4 Day(s) or more MomentaryBlack1b / 1a-85.5UL / CE / CSA / CCC7575With Guard (Sunken)Very Large TypeNon-illuminationNon-illumination1a1b-

SGD 55.40

1 Piece(s) 4 Day(s) or more Momentary[Green] Green1b / 1a-85.5UL / CE / CSA / CCC7575With Guard (Sunken)Very Large TypeNon-illuminationNon-illumination1a1b-

SGD 52.05

1 Piece(s) 4 Day(s) or more MomentaryYellow1b / 1a-87UL / CE / CSA / CCC4040With Full GuardProtruding TypeAC / DC24LED1a1bSocket: BA9S Type

SGD 44.12

1 Piece(s) 4 Day(s) or more Alternate[Green] Green2aNA75UL / CE / CSA / CCC4040Standard TypeLarge TypeNon-illuminationNon-illumination2a-

SGD 60.91

1 Piece(s) 12 Day(s) or more Push to lock/turn to reset-1b / 1aNA87UL / CSA / CCC4040Standard TypeLarge TypeAC / DC24LED1a1bSocket: BA9S Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)