(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Series Control Unit Ⅱ (Part Numbers)

ø30 Series Control Unit Ⅱ

Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ

PDF

Part Number

Configured Part Number is shown.

ABN210Y

 
Part Number
ABN210Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

SGD 13.60

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryYellow1aNA61.5[Available] IP65CE / UL / CCC / CSA4040Protruding TypeNon-illuminationSilverNon-illumination1aN/A-

Loading...

  1. 1

Basic Information

Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10

Please check the type/dimensions/specifications of the part ABN210Y in the ø30 Series Control Unit Ⅱ series.

Similar Part Numbers

Part Number
ABN111S
ABN111W
ABN120Y
ABN211Y
ABN2F10G
ABN2F11B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

SGD 18.67

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryBlue1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination1a1bN/A-

SGD 20.66

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentary[White] White1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination1a1bN/A-

SGD 18.67

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryYellow2aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination2aN/A-

SGD 19.60

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryYellow1b / 1aNA61.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeNon-illuminationSilverNon-illumination1a1bN/A-

SGD 22.39

1 Piece(s) 12 Day(s) or more [Ø30] Ø30.5RoundMomentary[Green] Green1a-62.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeNon-illuminationSilverNon-illumination1aN/A-

SGD 28.50

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryBlack1b / 1a-62.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeNon-illuminationSilverNon-illumination1a1bN/A-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)