(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Series Control Unit Ⅱ (Part Numbers)

ø30 Series Control Unit Ⅱ

Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ

PDF

Part Number

Configured Part Number is shown.

ABN4G11G

 
Part Number
ABN4G11G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

SGD 44.39

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentary[Green] Green1a / 1b-74[Available] IP65CE / UL / CCC / CSA7575Very Large TypeNon-illuminationSilverNon-illumination1a1bN/A-

Loading...

  1. 1

Basic Information

Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10

Please check the type/dimensions/specifications of the part ABN4G11G in the ø30 Series Control Unit Ⅱ series.

Similar Part Numbers

Part Number
ABN111S
ABN111W
ABN120Y
ALFN21611DNPW
ALFN22211DNPW
ALN22220DNG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

SGD 18.67

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryBlue1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination1a1bN/A-

SGD 20.66

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentary[White] White1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination1a1bN/A-

SGD 18.67

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentaryYellow2aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination2aN/A-

SGD 58.97

1 Piece(s) 5 Day(s) or more [Ø30] Ø30.5RoundMomentary[White] Pure White1b / 1a-86.5[Available] IP65UL / CSA / CCC4040Protruding TypeAC100 / 110SilverLED1a1bSocket: BA9S-

SGD 47.11

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentary[White] Pure White1b / 1a-86.5[Available] IP65UL / CSA / CCC4040Protruding TypeAC / DC24SilverLED1a1bSocket: BA9S-

SGD 38.37

1 Piece(s) 4 Day(s) or more [Ø30] Ø30.5RoundMomentary[Green] Green2aNA86.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeAC / DC24SilverLED2aSocket: BA9S-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)