(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 HW Series Control Unit Ⅱ (Part Numbers)

ø22 HW Series Control Unit Ⅱ

SS terminals are equipped with finger protection structure, enabling safety and time-saving capabilities.

PDF

Part Number

Configured Part Number is shown.

HW1L-M410Q4Y

 
Part Number
HW1L-M410Q4Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 29.59

1 Piece(s) 4 Day(s) or more RoundMomentaryYellow1aNA72.64041.4Large TypeAC / DC24LED1a

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver Lock removing method Yes

Please check the type/dimensions/specifications of the part HW1L-M410Q4Y in the ø22 HW Series Control Unit Ⅱ series.

Similar Part Numbers

Part Number
HW1B-M110S
HW1B-M111S
HW1B-M120G
HW1L-MF210Q4S
HW1L-MF211H2G
HW1L-MF211H2PW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 9.31

1 Piece(s) 4 Day(s) or more RoundMomentaryBlue1aNA62.429.441.4Flat TypeNon-illuminationNon-illumination1a

SGD 14.16

1 Piece(s) 4 Day(s) or more RoundMomentaryBlue1b / 1aNA62.429.441.4Flat TypeNon-illuminationNon-illumination1a1b

SGD 14.16

1 Piece(s) 4 Day(s) or more RoundMomentary[Green] Green2aNA62.429.441.4Flat TypeNon-illuminationNon-illumination2a

SGD 33.74

1 Piece(s) 4 Day(s) or more RoundMomentaryBlue1a-67.929.441.4Protruding TypeAC / DC24LED1a

SGD 46.52

1 Piece(s) 4 Day(s) or more RoundMomentary[Green] Green1b / 1a-9829.441.4Protruding TypeAC100 / 110LED1a1b

SGD 46.52

1 Piece(s) 4 Day(s) or more RoundMomentary[White] Pure White1b / 1a-9829.441.4Protruding TypeAC100 / 110LED1a1b

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)