(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 HW Series Control Unit Ⅱ (Part Numbers)

ø22 HW Series Control Unit Ⅱ

SS terminals are equipped with finger protection structure, enabling safety and time-saving capabilities.

PDF

Part Number

Configured Part Number is shown.

HW1L-MF210Q4S

 
Part Number
HW1L-MF210Q4S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 33.74

1 Piece(s) 4 Day(s) or more RoundMomentaryBlue1a-67.929.441.4Protruding TypeAC / DC24LED1a

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver Lock removing method Yes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)