(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Control Unit Ⅱ (Part Numbers)

ø22 TW Series Control Unit Ⅱ

Integrated and heavy-duty types specifically designed to ensure protection against harsh environment. SS terminals are equipped with finger protection structure. Ⅱ

PDF

Part Number

Configured Part Number is shown.

AOW111Y

 
Part Number
AOW111Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 35.49

1 Piece(s) 12 Day(s) or more AlternateYellow1a / 1bNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1a1b

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver Lock removing method N/A Features N/A

Please check the type/dimensions/specifications of the part AOW111Y in the ø22 TW Series Control Unit Ⅱ series.

Similar Part Numbers

Part Number
ABW101G
ABW101Y
ABW201B
ABW210S
AVW310Y
AVW411Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 11.94

1 Piece(s) 4 Day(s) or more Momentary[Green] Green1bNA62.4UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illuminationNon-illumination1b

SGD 11.94

1 Piece(s) 4 Day(s) or more MomentaryYellow1bNA62.4UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illuminationNon-illumination1b

SGD 10.16

1 Piece(s) 4 Day(s) or more MomentaryBlack1bNA68.8UL / CE / CSA / CCC / TUV3041.4Protruding TypeNon-illuminationNon-illumination1b

SGD 10.16

1 Piece(s) 4 Day(s) or more MomentaryBlue1aNA68.8UL / CE / CSA / CCC / TUV3041.4Protruding TypeNon-illuminationNon-illumination1a

SGD 30.44

1 Piece(s) 4 Day(s) or more Push to lock/turn to resetYellow1aNA71.9UL / CSA / CCC3041.4MediumNon-illuminationNon-illumination1a

SGD 37.26

1 Piece(s) 4 Day(s) or more Push to lock/turn to resetYellow1b / 1aNA71.9UL / CSA / CCC4041.4Large TypeNon-illuminationNon-illumination1a1b

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)