(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 ARNL Monolever Switch, with Interlock

ø30 ARNL Monolever Switch, with Interlock

ø30 ARNL monolever switch, with interlock

[Features]
· Monolever switches are 4-direction switches that can control operations in four directions with one lever.
· Pushing the lever in a direction activates the contact in that direction, providing fast, accurate, and free control of manufacturing and industrial machinery that frequently changes cardinal directions, as if you had your hand on the control stick.
· A variety of contact operation / lever control combinations available.
· Includes an interlock that locks the control lever into the center position.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ARNL2-1010-20002000B
ARNL2-2020-20002000B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating lever operation method (top) Operating lever operation method (bottom)

SGD 153.28

1 Piece(s) 4 Day(s) or more Self-Holding-2aSelf-Holding-2a

SGD 153.28

1 Piece(s) 4 Day(s) or more Auto-returning-2aAuto-returning-2a

Loading...

  1. 1

Basic Information

Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Mounting Hole(mm) φ30.5
Minimum Mounting Hole Pitch(mm) 110 Operating part shape Interlock Lever operation specifications 2 Directions (Up/ Down)
Operating lever operation method (right) Operation blocking Operating lever operation method (left) Operation blocking Contact Configuration 4a
Contact Block 2 Tiers Terminal shape Screw terminal Contact Silver Contact
Note The interlock is only effective when the lever is in the center position. Protection function (environmentally resistant) IP65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)