(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NRL Series Circuit Protector (Part Numbers)

NRL Series Circuit Protector

- Miniature circuit protectors with hydraulic-magnetic tripping system, NRL series from IDEC.
- Compact size (only 36.6H × 16.8W × 42D mm).
- One-lever (one-rocker) for 2-poles, ensures proper interruption to both poles when one pole is tripped.
- Low, middle, and high-speed response.
- Variety of rated currents and internal circuits.
- Available with auxiliary contacts and inertia delay.
- Over 20,000 mechanical operations, long life also reduces maintenance costs.
- Vibration-proof design.

PDF

Part Number

Configured Part Number is shown.

NRLR2100-10AAA-B

 
Part Number
NRLR2100-10AAA-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Mounting Method Rated voltage of display lights Rocker/cover color Supplementary information

SGD 59.61

1 Piece(s) 4 Day(s) or more 2-Pole104433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-

Loading...

  1. 1

Basic Information

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Rated Voltage AC250V
Operating properties AA property Polarity presence NA Warning output presence NA
Representative Standard CE / UL / CCC / CSA Rated block capacity when DC 50 V 0.5kA Internal circuit Series trip
Main terminal shape 250 type tab terminal Features Included equipment: none Auxiliary contact configuration NA
Applicable circuit For AC Note Current tripping type

Please check the type/dimensions/specifications of the part NRLR2100-10AAA-B in the NRL Series Circuit Protector series.

Similar Part Numbers

Part Number
NRLR1100F-10AAA-B
NRLR2100-3AAA-B
NRLR2100-5AAA-1
NRLR2100-5AAA-B
NRLR2100F-20AAA-B
NRLR2100F-5AAA-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Mounting Method Rated voltage of display lights Rocker/cover color Supplementary information

SGD 30.77

1 Piece(s) 4 Day(s) or more 1-pole104416.855.6Non-illuminated locker typeAvailableScrewNo display lightRocker: black-

SGD 59.61

1 Piece(s) 4 Day(s) or more 2-Pole34433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-

SGD 72.03

1 Piece(s) 4 Day(s) or more 2-Pole54433.658.2Illumination locker typeNAScrewAC125 V (illumination: neon)Rocker color: red transparent-

SGD 59.61

1 Piece(s) 4 Day(s) or more 2-Pole54433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-

SGD 60.39

1 Piece(s) 4 Day(s) or more 2-Pole204433.655.6Non-illuminated locker typeAvailableScrewNo display lightRocker: black-

SGD 60.39

1 Piece(s) 4 Day(s) or more 2-Pole54433.655.6Non-illuminated locker typeAvailableScrewNo display lightRocker: black-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)