(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BNL7 Type End Stopper【10 Pieces Per Package】 (Part Numbers)

BNL7 Type End Stopper

A BNL7 end stopper.

[Features]
· A fitting that is placed at both ends of a terminal block assembly installed on a rail, where it firmly fixes the terminal blocks in place.

PDF

Part Number

Configured Part Number is shown.

BNL7PN10

 
Part Number
BNL7PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 4.96

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Material Steel Features Width: 12.1 mm Surface Treatment Zinc trivalent chromate plating
Conforming Rail BNCA/BNCP/BNJA

Please check the type/dimensions/specifications of the part BNL7PN10 in the BNL7 Type End Stopper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)