(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BA Series Terminal Block End Stopper【10 Pieces Per Package】

BA Series Terminal Block End Stopper

A BA series terminal block end stopper.

[Features]
· A fitting that is placed at both ends of a terminal block assembly installed on a rail, where it firmly fixes the terminal blocks in place.

PDF

Part Number

Configured Part Number is shown.

BAL2PN10

 
Part Number
BAL2PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 24.83

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type End Stopper Material Steel Features Vertical rail mounting feasible
Surface Treatment Zinc trivalent chromate plating

Please check the type/dimensions/specifications of the part BAL2PN10 in the BA Series Terminal Block End Stopper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)