(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NRL Series Circuit Protector Anti-Rotation Fittings【5 Pieces Per Package】

NRL Series Circuit Protector Anti-Rotation Fittings

This is a metal fitting used to help prevent rotation of the body. (NRL series)

Part Number

Configured Part Number is shown.

NRL-LPN05

Part Number
NRL-LPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 6.75

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Conforming model  NRLT form (lever-type) Material Brass Horizontal(mm) φ16.8
Depth(mm) 2.2 Thickness(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)