(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Series Control Unit

ø30 Series Control Unit

[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ALFN21611DNA
ALFN21611DNG
ALFN21611DNR
ALFN21611DNY
ALFN22211DNA
ALFN22211DNG
ALFN22211DNR
ALFN22211DNY
ALFN22611DNA
ALFN22611DNG
ALFN22611DNR
ALFN22611DNY
ALN21611DNG
ALN21611DNR
ALN21611DNW
ALN21611DNY
ALN22211DNA
ALN22211DNG
ALN22211DNR
ALN22211DNY
ALN22611DNA
ALN22611DNG
ALN22611DNR
ALN22611DNY
AVLN31611DNR
AVLN32202DNR
AVLN32211DNR
AVLN32611DNR
AVN301NR
AVN302NR
AVN311NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryAmber1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Green] Green1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 47.11

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryAmber1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 47.11

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Green] Green1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 47.11

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 47.11

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryAmber1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Green] Green1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 58.97

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1a / 1b[Available] With full guard86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Green] Green1a / 1bNA86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1a / 1bNA86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[White] Milk White1a / 1bNA86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1a / 1bNA86.5CE / UL / CCC / CSACuspAC100/110LED1a1bSocket: BA9S

SGD 38.37

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryAmber1a / 1bNA86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 38.37

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Green] Green1a / 1bNA86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 38.37

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1a / 1bNA86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 38.37

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1a / 1bNA86.5CE / UL / CCC / CSACuspAC/DC24LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryAmber1a / 1bNA86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Green] Green1a / 1bNA86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1a / 1bNA86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 50.19

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1a / 1bNA86.5CE / UL / CCC / CSACuspAC200/220LED1a1bSocket: BA9S

SGD 67.82

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1a / 1bNA86.5UL / CCC / CSALargeAC100/110LED1a1bSocket: BA9S

SGD 55.98

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red2bNA86.5UL / CCC / CSALargeAC/DC24LED2bSocket: BA9S

SGD 55.98

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1a / 1bNA86.5UL / CCC / CSALargeAC/DC24LED1a1bSocket: BA9S

SGD 67.82

1 Piece(s) 4 Day(s) or more [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1a / 1bNA86.5UL / CCC / CSALargeAC200/220LED1a1bSocket: BA9S

SGD 33.45

1 Piece(s) 4 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonPush to lock/turn to reset[Red] Red1bNA77UL / CCC / CSALargeNon-illumination typeNon-illumination type1bNA

SGD 39.78

1 Piece(s) 4 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonPush to lock/turn to reset[Red] Red2bNA77UL / CCC / CSALargeNon-illumination typeNon-illumination type2bNA

SGD 40.10

1 Piece(s) 4 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonPush to lock/turn to reset[Red] Red1a / 1bNA77UL / CCC / CSALargeNon-illumination typeNon-illumination type1a1bNA

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Dimension width(mm) 40 Dimension vertical(mm) 40
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Contact Material Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)