(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 XA Series, Emergency Stop Switch (Part Numbers)

ø16 XA Series, Emergency Stop Switch

ø16 XA Series Emergency Stop Switch.
[Features]
・ 4 contacts of ø16, short body 27.9 mm push-button switch for emergency stop
・ Safe break action with maximum safety
・ Panel depth dimension is 27.9 mm for all 1 to 4 contacts
・ Illuminated type achieves the same depth dimension as non-illuminated type
・ Available with 1 to 4 main contacts (b contact) and 1 monitor contact (a contact)
・ It supports 2 types of reset operations (Push Lock Pull or Turn Reset)
・ Direct circuit operation function (Compliant with IEC60947-5-5: section 5.2, IEC60947-5-1 Annex K)
・ Safety lock mechanism (IEC60947-5-5: section 6.2)
・ Protection structure IP65 (IEC60529)
・ Contacts are gold plated contacts
・ Two button sizes are available: ø29 (medium size) and ø40 (large size)
・ Non-illuminated button colors are available in 2 types for "emergency stop" red and "stop" gray (Gray only has medium-sized buttons)
・ Dark red (R): Munsell code 5R4/12 (Approximation)
・ Bright red (RH): Munsell code 7.5R4.5/14 (Approximation)
・ UL, c-UL certified product and EN standard compliant product
・ UL emergency stop category certified product

PDF

Part Number

Configured Part Number is shown.

XA1E-BV404RH

 
Part Number
XA1E-BV404RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method

SGD 53.95

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stop4b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65404048.53Separate TypeLargeMain contact 4bNA

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Terminal shape Solder terminal Mounting Hole φ 16.2 Representative Standard CE / UL / CUL / TUV / CCC / CSA
Current Capacity at VDC 30(A) 2 Contact Material Gold

Please check the type/dimensions/specifications of the part XA1E-BV404RH in the ø16 XA Series, Emergency Stop Switch series.

Similar Part Numbers

Part Number
XA1E-BV302RH
XA1E-BV304RH
XA1E-BV311R
XA1E-BV411R
XA1E-BV411RH
XA1E-LV301Q4R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method

SGD 41.84

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stop2b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 2bNA

SGD 50.40

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stop4b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 4bNA

SGD 41.84

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stop1a / 1b[Other] Push to lock, pull or turn to reset-[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 1b/monitor contact 1aNA

SGD 45.19

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stop1a / 1b[Other] Push to lock, pull or turn to reset-[Available] IP65404048.53Separate TypeLargeMain contact 1b/monitor contact 1aNA

SGD 45.19

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stop1a / 1b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65404048.53Separate TypeLargeMain contact 1b/monitor contact 1aNA

SGD 48.06

1 Piece(s) 4 Day(s) or more Illuminated emergency stop1b[Other] Push to lock, pull or turn to reset-[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 1bNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)