(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Control Unit (Part Numbers)

ø22 TW Series Control Unit

[Features]
· HeavyType integrated model for environmental ruggedness.
· SS connectors used for finger protection.
· Greatly reduces wiring work on round crimp terminals.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard

PDF

Part Number

Configured Part Number is shown.

ABW111G

 
Part Number
ABW111G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Trusco Code

SGD 16.43

1 Piece(s) 4 Day(s) or more Momentary[Green] Green1a / 1bNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illumination typeSilverNon-illumination type1a1b387-0308

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Lock removing method NA Features NA

Please check the type/dimensions/specifications of the part ABW111G in the ø22 TW Series Control Unit series.

Similar Part Numbers

Part Number
ABFW210R
ABFW210S
ABFW210Y
ABW111R
ABW111W
ABW111Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Trusco Code

SGD 17.78

1 Piece(s) 4 Day(s) or more Momentary-1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

SGD 17.78

1 Piece(s) 4 Day(s) or more MomentaryBlue1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

SGD 17.78

1 Piece(s) 4 Day(s) or more MomentaryYellow1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

SGD 16.43

1 Piece(s) 4 Day(s) or more Momentary[Red] Red1b / 1aNA62.4UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illumination typeSilverNon-illumination type1a1b387-0316

SGD 14.50

1 Piece(s) 4 Day(s) or more Momentary-1b / 1aNA62.4UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illumination typeSilverNon-illumination type1a1b-

SGD 14.19

1 Piece(s) 4 Day(s) or more MomentaryYellow1b / 1aNA62.4UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illumination typeSilverNon-illumination type1a1b-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)