(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 LW Series Control Unit (Part Numbers)

ø22 LW Series Control Unit

Light-touch construction for ease of use. Suited for food or packaging machinery with frequent switch usage.

[Features]
· Light, easy control.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Uses a separate locking-lever removal system with a bayonet mechanism.
· Two types of contacts: gold (silver with gold cladding) and silver.
· Protective constructions include anti-spray and IP65 (IEC60529) (enclosed buzzer).
· UL and CSA certified; conforms to EN standard (except for buzzer).

PDF

Part Number

Configured Part Number is shown.

LW1L-M1C14VG

 
Part Number
LW1L-M1C14VG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

SGD 33.45

1 Piece(s) 4 Day(s) or more RoundMomentary-1c[Other] PCB terminal50.525.825.80.10.1Flat TypeAC/DC24GoldLED1c

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Guard included NA Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Illuminated lens-type × Lock removing method Available

Please check the type/dimensions/specifications of the part LW1L-M1C14VG in the ø22 LW Series Control Unit series.

Similar Part Numbers

Part Number
LW1B-M1C1VY
LW1B-M1C1W
LW1B-M1C1Y
LW1L-M1C14Y
LW1L-M1C24MY
LW1L-M2C14G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

SGD 19.43

1 Piece(s) 4 Day(s) or more RoundMomentaryYellow1c[Other] PCB terminal50.425.825.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c

SGD 19.43

1 Piece(s) 4 Day(s) or more RoundMomentary-1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c

SGD 19.43

1 Piece(s) 4 Day(s) or more RoundMomentaryYellow1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c

SGD 33.45

1 Piece(s) 4 Day(s) or more RoundMomentaryYellow1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeAC/DC24GoldLED1c

SGD 42.96

1 Piece(s) 4 Day(s) or more RoundMomentaryYellow2cScrew terminal62.525.825.80.10.1Flat TypeAC/DC24GoldLED2c

SGD 36.22

1 Piece(s) 4 Day(s) or more RoundMomentary-1cSolder terminal/tab terminal57.626.525.80.10.1CuspAC/DC24GoldLED1c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)