(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 ARN Monolever Switch, Short Lever Type

ø30 ARN Monolever Switch, Short Lever Type

ø30 ARN monolever switch, short lever type

[Features]
· A 4-direction operation switch that lets you freely control 4 actions with one lever.
· Monolever switches are 4-direction switches that can control operations in four directions with one lever.
· Pushing the lever in a direction activates the contact in that direction, providing fast, accurate, and free control of manufacturing and industrial machinery that frequently changes cardinal directions, as if you had your hand on the control stick.
· A variety of contact operation/lever control combinations available.
· Includes an interlock that locks the control lever into the center position

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ARNS2-0111-00101010B
ARNS2-0202-00200020B
ARNS2-1010-20002000B
ARNS2-1111-10101010B
ARNS2-2020-20002000B
ARNS2-2222-10101010B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLever operation specifications Operating lever operation method (top) Operating lever operation method (right) Operating lever operation method (bottom) Operating lever operation method (left) Contact Configuration

SGD 106.42

1 Piece(s) 4 Day(s) or more 3 Directions (Down/ Left/ Right)Operation blockingSelf-maintaining - 1aSelf-maintaining - 1aSelf-maintaining - 1a3a

SGD 106.42

1 Piece(s) 4 Day(s) or more 2 Directions (Left/ Right)Operation blockingAuto-returning-2aOperation blockingAuto-returning-2a4a

SGD 106.42

1 Piece(s) 4 Day(s) or more 2 Directions (Up/ Down)Self-Holding-2aOperation blockingSelf-Holding-2aOperation blocking4a

SGD 106.42

1 Piece(s) 4 Day(s) or more 4 directionsSelf-maintaining - 1aSelf-maintaining - 1aSelf-maintaining - 1aSelf-maintaining - 1a4a

SGD 106.42

1 Piece(s) 4 Day(s) or more 2 Directions (Up/ Down)Auto-returning-2aOperation blockingAuto-returning-2aOperation blocking4a

SGD 106.42

1 Piece(s) 4 Day(s) or more 4 directionsAutomatic restoration - 1aAutomatic restoration - 1aAutomatic restoration - 1aAutomatic restoration - 1a4a

Loading...

  1. 1

Basic Information

Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Mounting Hole(mm) φ30.5
Operating part shape Short Lever Contact Block 2 Tiers Terminal shape Screw terminal
Contact Silver Contact Protection function (environmentally resistant) IP65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)