(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Selector Switch, Key-Control Type (Part Numbers)

ø22 TW Series Selector Switch, Key-Control Type

ø22 TW Series Selector Switch, Key-Control Type

PDF

Part Number

Configured Part Number is shown.

ASW2K11

 
Part Number
ASW2K11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Number of Contacts

SGD 36.09

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position68.4Circuit number not specified108Silver90Fully remove2

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Lock removing method NA

Please check the type/dimensions/specifications of the part ASW2K11 in the ø22 TW Series Selector Switch, Key-Control Type series.

Similar Part Numbers

Part Number
ASW2K01B
ASW2K10
ASW2K10B
ASW2K11C
ASW2K20
ASW2K20B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Number of Contacts

SGD 29.88

1 Piece(s) 4 Day(s) or more [Other] 1b2Stop each position68.4Circuit number not specified108Silver90Left Absent1

SGD 29.88

1 Piece(s) 4 Day(s) or more 1a2Stop each position68.4Circuit number not specified108Silver90Fully remove1

SGD 29.88

1 Piece(s) 4 Day(s) or more 1a2Stop each position68.4Circuit number not specified108Silver90Left Absent1

SGD 36.09

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position68.4Circuit number not specified108Silver90Right removed2

SGD 36.09

1 Piece(s) 4 Day(s) or more 2a2Stop each position68.4Circuit number not specified108Silver90Fully remove2

SGD 36.09

1 Piece(s) 4 Day(s) or more 2a2Stop each position68.4Circuit number not specified108Silver90Left Absent2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)