(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Selector Switch, Arrow Handle (Part Numbers)

ø22 TW Series Selector Switch, Arrow Handle

ø22 TW Series Selector Switch, Arrow Handle

PDF

Part Number

Configured Part Number is shown.

ASW54S-501

 
Part Number
ASW54S-501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Special notes

SGD 51.06

1 Piece(s) 4 Day(s) or more [Other] 4S5Stop each position94.4Circuit number: 50154Silver304Reference to catalog required (circuit number)

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Lock removing method NA Terminal configuration/contact operation (notch position) Reference to catalog required

Please check the type/dimensions/specifications of the part ASW54S-501 in the ø22 TW Series Selector Switch, Arrow Handle series.

Similar Part Numbers

Part Number
ASW201
ASW202
ASW210
ASW210-MAU
ASW211
ASW220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts Special notes

SGD 13.51

1 Piece(s) 4 Day(s) or more [Other] 1b2Stop each position74.4Circuit number not specified108Silver901-

SGD 17.83

1 Piece(s) 4 Day(s) or more [Other] 2b2Stop each position74.4Circuit number not specified108Silver902-

SGD 15.43

1 Piece(s) 4 Day(s) or more 1a2Stop each position74.4Circuit number not specified108Silver901-

SGD 22.02

1 Piece(s) 4 Day(s) or more 1a2Stop each position74.4Circuit number not specified108Gold901-

SGD 17.52

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position74.4Circuit number not specified108Silver902-

SGD 17.83

1 Piece(s) 4 Day(s) or more 2a2Stop each position74.4Circuit number not specified108Silver902-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)