(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PLC MELSEC-L Series Sequencer CPU Set Product (L26CPU-BT)

PLC MELSEC-L Series Sequencer CPU Set Product (L26CPU-BT)

- PLC MELSEC-L Series by Mitsubishi electric.
- Easy setup of built-in I/O functions by setting parameters using the programming tool.
- Built-in CPU positioning control function.
- Make highly accurate measurements with a resolution of 5 μs.
- High precision PWM (pulse width modulation) control up to 200 kHz.
- Use the USB 2.0 interface or Ethernet to connect directly at the instillation site.
- CPU with built-in CC-Link network connectivity.
- Save/load programs directly into the Programmable Controller

PDF

Part Number

Configured Part Number is shown.

L26CPU-BT-SET

 
Part Number
L26CPU-BT-SET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Representative Standard UL/CE Applicable Series L Bundled Items L26CPU-BT / L61P ( power supply unit) / L6DSPU (display unit)

Please check the type/dimensions/specifications of the part L26CPU-BT-SET in the PLC MELSEC-L Series Sequencer CPU Set Product (L26CPU-BT) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)