(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MELSEC-Q Series CC-Link Unit, IE Field Unit

MELSEC-Q Series CC-Link Unit, IE Field Unit

Intelligent mixed data environment has been achieved. CC-Link IE field network unit realizes a new manufacturing system.
[Features]
・ Cost can be reduced by utilizing Ethernet standard cables and connectors
・ High-speed communication with a communication speed of 1 Gbps is possible. In addition, the tact time can be greatly shortened due to the improved communication response
・ The performance of cyclic data update is improved. The transmission delay time is shortened, and the application synchronization waiting time can also be shortened
・ Data can be read or written from the sequencer of another station
・ With GX Works2, you can check the status of CC-Link IE Field Network. The error location, error cause, and event history are displayed on GX Works2, so you can shorten the time from error occurrence to recovery
・ It can be used as a master/local station of C-Link IE Field Network
·
・ Maximum Distance Between Stations: Up to 100 m
・ Communication Method: Token passing method
・ Weight: 0.18 kg
[Applications]
・ Connection with field network

PDF

Part Number

Configured Part Number is shown.

QJ71GF11-T2

QJ71GF11-T2 Performance, Specifications

Maximum Number of Connected StationsMaster Station1 station (Up to 120 slave stations can be connected to a master station.)
Local Station120 stations
Maximum Number of Networks239
Maximum Link Points Per NetworkRX16,384 points, 2 K bytes
RY16,384 points, 2 K bytes
RWr8,192 points, 16 K bytes
RWw8,192 points, 16 K bytes
Maximum Link Points Per StationMaster StationRX16,384 points, 2 K bytes
RY16,384 points, 2 K bytes
RWr8,192 points, 16 K bytes
RWw8,192 points, 16 K bytes
Local StationRX2,048 points, 256 bytes
RY2,048 points, 256 bytes
RWr1,024 points, 2,048 bytes
RWw1,024 points, 2,048 bytes
Communication Speed1 Gbps
Transmission Path TypeLine type, star type (line type and star type can be mixed), ring type
Communication CableEthernet cable meeting the 1000BASE-T standard: Category 5e or higher (with double shields, STP), straight cable
Maximum Distance Between StationsMaximum 100 m (complies with ANSI/TIA/EIA-568-B [Category 5e])
Total Extension Distance Per NetworkLine connection: 12,000 m (when 121 units are connected)
Star connection: Varies depending on the system configuration.
Ring connection: 12,100 m (when 121 units are connected)
Number of Cascade Connection LevelsMaximum 20 levels
Communication MethodToken passing method
Number of Occupied Inputs/Outputs32 points (I/O assignment: intelligent 32 points)
5 V DC Internal Current Consumption0.85 A
External DimensionsHeight (H)98 mm
Width (W)27.4 mm
Depth (D)115 mm
Weight0.18 kg
Part Number
QJ71GF11-T2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 631.70

1 Piece(s) 91 Day(s)

Loading...

  1. 1
 

Basic Information

Type of unit Master station/local station Maximum Number of Connected Devices 121 Applicable stations Master station/local station

Please check the type/dimensions/specifications of the part QJ71GF11-T2 in the MELSEC-Q Series CC-Link Unit, IE Field Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)