(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MELSEC-Q Series Interrupt Input Unit

MELSEC-Q Series Interrupt Input Unit

- Input modules, Interrupt module MELSEC-Q Series from MITSUBISHI.
- Comprehensive range of I/O and intelligent function modules.
- No. of input is 16 points available.
- The Q Series I/O and intelligent function module lineup is extensive and capable of meeting the needs of a wide range of applications.
- Attain the ideal solution for the application, whether it be high speed positioning or high accuracy temperature control.
- Rated input voltage is 24 V DC.

PDF

Part Number

Configured Part Number is shown.

QI60

 
Part Number
QI60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 317.50

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number Of Inputs 16 Rated Input Voltage(V) DC24 Features 16-point 1-common
Number Of Inputs(Point) 16 Rated input current(mA) 6 Input answer time 0.2
Terminal shape 18-point terminal block Number of occupied input/outputs(Point) 16

Please check the type/dimensions/specifications of the part QI60 in the MELSEC-Q Series Interrupt Input Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)