(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CC-Link Repeater Unit

CC-Link Repeater Unit

A repeater unit for extending the maximum distance of CC-Link.

PDF

Low Profile Waterproof Type Repeater Hub Features and External Appearance Drawing

Waterproof (IP67) structure capable of handling star wiring with up to 8 branch lines with maximum length depending on the transmission speed of each branch line.

AJ65FBTA-RPH

AJ65FBTA-RPH

Spring Clamp Terminal Block Type Repeater Hub Features and External Appearance Drawing

Spring clamp terminal block type capable of handling star wiring with up to 8 branch lines with maximum length depending on the transmission speed of each branch line.

AJ65BTS-RPH

AJ65BTS-RPH

Repeater (T-Branch) Unit Features and External Appearance Drawing

Maximum connection stages: 10 stages, T-branch wiring possible.

AJ65SBT-RPT

AJ65SBT-RPT

Part Number
AJ65BTS-RPH
AJ65FBTA-RPH
AJ65SBT-RPT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Terminal Classification Note

SGD 521.40

1 Piece(s) 91 Day(s) Terminal BlockSpring Clamp Terminal BlockSpring clamp terminal block type repeater hub, Star wiring with a maximum of 8 branches possible, Maximum length wiring based on transmission rate for each branch line is possible, Compliance: UL/cUL CE (EMC) KC

SGD 521.40

1 Piece(s) 91 Day(s) ConnectorThin Waterproof Type8-port star wiring hub unit conforming to IP67 standard with repeater function: UL/cUL CE (EMC) KC

SGD 169.70

1 Piece(s) 61 Day(s) -T branchStandard T branch unit with repeater function: UL/cUL CE (EMC) KC

Loading...

  1. 1
 

Basic Information

Type Repeater Control Type Network Varieties CC-Link

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)