(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CC-Link/LT Bridge

CC-Link/LT Bridge

A bridge unit for seamlessly connecting CC-Link and CC-Link/LT.

PDF

Part Number

Configured Part Number is shown.

AJ65SBT-CLB

CC-Link - CC-Link/LT Bridge Unit AJ65SBT-CLB Specifications

AJ65SBT-CLB external appearance

AJ65SBT-CLB external appearance

Drawing of AJ65SBT-CLB (unit: mm)

Drawing of AJ65SBT-CLB (unit: mm)

Performance Specifications

CC-Link SideCC-Link Station TypeRemote device station (Ver. 1 remote device station)
CC-Link VersionVer. 1.10
Number of Occupied Stations2 Stations64 points for RX/RY each (of which 16 points are used by the system), 8 points for RWr/RWw each
4 Stations128 points for RX/RY each (of which 16 points are used by the system), 16 points for RWr/RWw each
8 Stations (4 Occupied Stations × 2 Devices)256 points for RX/RY each (of which 32 points are used by the system), 32 points for RWr/RWw each
AJ65SBT-CLB Connection PositionNo restrictions
External Wiring Connection MethodSingle-action connector for communication (sold separately)
CC-Link/LT SideControl SpecificationsMaximum Link Points ( ) is for When the Same Input/Output Address is Used224 points (448 points)
Link Points Per 1 Station ( ) is for When the Same Input/Output Address is Used4‑point mode: 4 points (8 points), 8‑point mode: 8 points (16 points), 16‑point mode: 16 points (32 points)
Communication SpecificationsTransmission Speed2.5 Mbps / 625 kbps / 156 kbps
Communication MethodBroadcast polling method
Transmission Path TypeT-Branch method
Error Control MethodCRC
Number of Connected Units56 devices
Remote Station Number1 to 56
AJ65SBT-CLB Connection PositionConnected to the end of the main line
Connection CableDedicated ribbon cable (0.75 mm2 × 4), VCTF cable, flexible cable
Protection GradeIP2X
Unit Power SupplyVoltage24 V DC (20.4 to 26.4 V DC, ripple ratio within 5%)
Current0.075 A (at 24 V DC)
Current At Startup0.165 A (at 24 V DC)
External DimensionsHeight (H)49 mm
Width (W)87 mm
Depth (D)40 mm
Weight0.09 kg

General Specifications

Operating Ambient Temperature0 to 55°C
Storage Ambient Temperature-25 to 75°C
Operating Ambient Humidity5 to 95% RH, no condensation
Ambient Storage Humidity5 to 95% RH, no condensation
Vibration ResistanceJIS B 3502, IEC 61131-2 CompatibleUnder Intermittent VibrationFrequency: 5 to 8.4 Hz, single amplitude: 3.5 mm
Frequency: 8.4 to 150 Hz, constant acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of X, Y and Z
Under Continuous VibrationFrequency: 5 to 8.4 Hz, single amplitude: 1.75 mm
Frequency: 8.4 to 150 Hz, constant acceleration: 4.9 m/s2
Impact ResistanceJIS B 3502, IEC 61131-2 compatible (147 m/s2, 3 times in 3 directions of X, Y and Z)
Operating AtmosphereNo corrosive gas
Operating Altitude0 to 2,000 m
Installation LocationInside the control panel
Overvoltage CategoryII or less
Pollution Degree2 or less
Part Number
AJ65SBT-CLB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 368.20

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Type Bridge Control Type Network Varieties Cc-Link/LT CC-Link version Ver.1.10
Transmission Speed 2.5Mbps/625kbps/156kbps Note CC-Link-CC-Link/ LT Bridge Unit - Compatible Standard: UL/ cULCE (EMC)

Please check the type/dimensions/specifications of the part AJ65SBT-CLB in the CC-Link/LT Bridge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)