(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insulok duo ring weatherproof grade【100 Pieces Per Package】

Insulok duo ring weatherproof grade

[Features]
・ Connecting and fixing two parallel wiring lines
・ It is also possible to suspend and fix the cable on the preceding overhead wiring
・ As it is a weather resistant grade product with UV resistance properties, it can be used outdoors

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LOK04-W

Part Number
LOK04-W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 24.74

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 15.9 Width(mm) 9.9
Color Black Number with packs(piece) 100 Material Nylon 66
Environment resistance Weather-Resistant Flame retardant grade (main raw materials) UL94V-2 Applicable Insulok ties Up to T120 type

Please check the type/dimensions/specifications of the part LOK04-W in the Insulok duo ring weatherproof grade series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)