(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP46-A Ground Terminal【5 Pieces Per Package】

BP46-A Ground Terminal

Earth terminal for wiring board parts.
[Features]
・ Please use it as a relay or extension of the earth terminal
・ Since the mounting pitch is 75 mm, it can be mounted anywhere on the FS/FZ series frame

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP46-8A

 
Part Number
BP46-8A
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 48.09

5 Pieces Per Package

1 Pack(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Material Copper Color or surface treatment Bright Tin-Plated Plate Thickness(mm) 4
Special notes Compatible with FS, FZ and other cabinets Set Content Five Ground Terminals, Ten Ground Bolts, M5 Mounting Screws Abstract Mounting pitch: 75 mm, M5
Note This is a set product

Please check the type/dimensions/specifications of the part BP46-8A in the BP46-A Ground Terminal series.

Tech Support