(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP46-AN Ground Bar

BP46-AN Ground Bar

Earth bar for wiring board parts
[Features]
・ M5 tapped or M6 tapped
・ Material: Copper
・ Surface treatment: Glossy tin plating
[Applications]
・ Use it as earth of your computer, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BP46-5AN
BP46-6AN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAbstract Note

SGD 129.38

1 Piece(s) 9 Day(s) 10With M5 TapLength 990 x width 18 x thickness 4 (mm)

SGD 130.20

1 Piece(s) 9 Day(s) 10With M6 TapLength 1000 x width 18 x thickness 4 (mm)

Loading...

  1. 1

Basic Information

Material Copper Color or surface treatment Bright Tin-Plated

Tech Support