(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP11-F Sealing (Oil-Resistant)

BP11-F Sealing (Oil-Resistant)

Board parts for board exterior.
[Features]
・ Please use for dust-proof, waterproof and oilproof of doors, etc.
・ Dedicated for Indoor Use
・ For 600 mm or less in width

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP11-20F

 
Part Number
BP11-20F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 115.34

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension: Thickness/Depth(mm) 4.5 Color or surface treatment Black Material NBR

Tech Support