(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP11-D Door Unit (with Waterproof and Dust Proof Sealing)

BP11-D Door Unit (with Waterproof and Dust Proof Sealing)

Door unit BP11-D used as a small door for operation of self-supporting board, etc.
[Features]
・ With waterproof/dust-proof seal
・ It can be installed simply by drilling holes in the cabinet.
・ The right and left sides of the door are rounded.
・ A lockable waterproof flat handle with superior functionality and design characteristics is used. (Key No. N200)
・ The opening and closing angle is about 103°.
・ For indoor/outdoor use
・ Powder coating that is environmentally friendly and has excellent rust prevention is used

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BP11-33D
BP11-34D
BP11-43D
BP11-44D
BP11-55D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 176.28

1 Piece(s) 6 Day(s) or more 10

SGD 200.81

1 Piece(s) 6 Day(s) or more 10

SGD 200.81

1 Piece(s) 6 Day(s) or more 10

SGD 228.13

1 Piece(s) 4 Day(s) or more -

SGD 269.28

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Handle

Tech Support