(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MI and MAS Inserts (Steel)【50 Pieces Per Package】

MI and MAS Inserts (Steel)
  • Volume Discount

[Features]
・ It is used for connecting flex and connector
・ Please use for repair (It is included with MAS flex connector)
・ Operating temperature -20 to +130°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MI-10

Part Number
MI-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 112.39

50 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Material Made of Iron Abstract For VFM and WFM-10
Pack number 50

Tech Support