(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KG / Public Building Construction Standard Pull Box

KG / Public Building Construction Standard Pull Box

[Features]
- The KOG series is a waterproof pull box that conforms to public construction standard specifications and includes a grounding terminal and sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
100X100X75KG
100X100X100KG
150X150X75KG
150X150X100KG
150X150X150KG
200X200X100KG
200X200X150KG
200X200X200KG
250X250X100KG
250X250X150KG
250X250X200KG
250X250X250KG
300X300X100KG
300X300X150KG
300X300X200KG
300X300X250KG
300X300X300KG
350X350X200KG
350X350X300KG
350X350X350KG
400X400X200KG
400X400X300KG
400X400X400KG
500X500X200KG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

SGD 48.39

1 Piece(s) 4 Day(s) or more 1010010075

SGD 55.59

1 Piece(s) 5 Day(s) or more 10100100100

SGD 64.51

1 Piece(s) 4 Day(s) or more 1015015075

SGD 68.07

1 Piece(s) 4 Day(s) or more 10150150100

SGD 81.42

1 Piece(s) 4 Day(s) or more 10150150150

SGD 91.40

1 Piece(s) 6 Day(s) or more 10200200100

SGD 106.09

1 Piece(s) 6 Day(s) or more 10200200150

SGD 118.96

1 Piece(s) 6 Day(s) or more 10200200200

SGD 115.02

1 Piece(s) 6 Day(s) or more 10250250100

SGD 133.08

1 Piece(s) 6 Day(s) or more 10250250150

SGD 149.78

1 Piece(s) 6 Day(s) or more 10250250200

SGD 160.06

1 Piece(s) 6 Day(s) or more 10250250250

SGD 147.47

1 Piece(s) 6 Day(s) or more 10300300100

SGD 166.68

1 Piece(s) 6 Day(s) or more 10300300150

SGD 186.94

1 Piece(s) 6 Day(s) or more 10300300200

SGD 211.04

1 Piece(s) 6 Day(s) or more 10300300250

SGD 239.56

1 Piece(s) 6 Day(s) or more 10300300300

SGD 240.14

1 Piece(s) 6 Day(s) or more 10350350200

SGD 294.59

1 Piece(s) 6 Day(s) or more 10350350300

SGD 320.12

1 Piece(s) 6 Day(s) or more 10350350350

SGD 306.07

1 Piece(s) 6 Day(s) or more 10400400200

SGD 354.57

1 Piece(s) 6 Day(s) or more 10400400300

SGD 407.38

1 Piece(s) 6 Day(s) or more 10400400400

SGD 395.88

1 Piece(s) 5 Day(s) or more 10500500200

Loading...

  1. 1

Basic Information

Type Relay Box Material Iron Protection function (environmentally resistant) IP4X
Intermediate plate Without Circuit Board Installation Indoor Color Primer paint (N7)

Tech Support