(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OPTH / Communications Plastic Box

OPTH / Communications Plastic Box

AAS resin enclosure with excellent weather resistance.
[Features]
・ In addition to wall mounting, holes for telegraph poles and poles (for stainless steel clamps) are provided on the back side.
・ The cover can be attached and removed using a slide system.
・ The upper part of the cover is a covering type, so it is highly waterproof.
・ External appearance is softly rounded on the whole, and each corner is also round-shaped.
・ The ceiling is sloped to prevent snow cover outdoor in cold regions.
・ A string is included to prevent the cover from falling when installed in high places.
[Applications]
・ For storing compact HUBs, two-way radios, patch panels, power supply breakers, outlets, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OPTH-10
OPTH-11
OPTH-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

SGD 39.38

1 Piece(s) 6 Day(s) or more 10170225120

SGD 51.27

1 Piece(s) 6 Day(s) or more 1030022593

SGD 82.02

1 Piece(s) 6 Day(s) or more 10400300120

Loading...

  1. 1

Basic Information

Material AAS Resin Protection function (environmentally resistant) IP44 Intermediate plate Wooden circuit board
Installation For both indoor/outdoor use Color N white-gray color (N8.5) Note In addition to wall mounting, holes for utility pole mounting (stainless steel band) are available on the back side.

Tech Support