(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M-RB_MS-RB / Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing)

M-RB_MS-RB / Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing)

R-key design, compact and lightweight electricity meter box
[Features]
・ Cabinet for storing electricity meters corresponding to each power division.
・ The earth terminal uses the public building construction standard specifications of Japan.
・ The corner is designed in a rounded fashion.
・ The switch section has a separator for separating circuits from each other.
・ The meter window is olive and comes with a name sticker.
・ Neutral salt water spray resistance 1,000 h: Heavy salt resistant specifications
・ Acid resistance / alkali resistance 120 h
・ Wood boards with low formaldehyde emission specified in JIS/JAS standards are used
・ Powder coating that is environmentally friendly and has excellent rust resistance is adopted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
M-12RB
MS-12RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension vertical H
(mm)
Intended for use with all power company tubes (excluding TEPCO, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters) Intended for use with TEPCO tube, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters

SGD 384.60

1 Piece(s) 6 Day(s) or more 465[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 120 A] × 1

SGD 655.10

1 Piece(s) 6 Day(s) or more 800[WHM single (3) phase 3-line 120 A] × 1 [ELB 3P 100 A] × 1[WHM single (3) phase 3-line 120 A] × 1 [ELB 3P 100 A] × 1

Loading...

  1. 1

Basic Information

Dimension width W(mm) 300 Dimension depth D(mm) 185 Material Iron
Protection function (environmentally resistant) IP44 Intermediate plate Wooden circuit board Installation For both indoor/outdoor use
Color Light beige paint (5Y7/1) Door model Single door or two-stage door Note The corner is designed in a rounded fashion.

Tech Support