(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connector NJC Series (Part Numbers)

Connector NJC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Volume Discount

A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NJC-2010-ADF

Part Number
NJC-2010-ADF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

SGD 20.33

1 Piece(s) 10 Day(s) Female10Cable Connection5250Solder-AdapterGeneral Shape20Reverse-core type10.0 to 12.50.5-25 to +85NAStandardSilverConforms to JIS C 5432NJC-2010-GPM1/2 [straight plug]NJC-2010-PM [straight plug]---------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJC
Connection direction Straight Protection function (environmentally resistant) NA Screw for Pipes NA
Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NJC-2010-ADF in the Connector NJC Series series.

Similar Part Numbers

Part Number
NJC-163-AD(F)M(ROHS2.0)
NJC-163-ADF
NJC-163-ADM
NJC-2010-ADF(ROHS2.0)
NJC-2010-ADM
NJC-2010-ADM(ROHS2.0)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

SGD 22.64

1 Piece(s) 4 Day(s) or more -----------------------------

SGD 12.13

1 Piece(s) 4 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PM [straight plug]----------

SGD 11.57

1 Piece(s) 4 Day(s) or more Male3Cable Connection10125SolderPSEAdapterGeneral Shape16Normal-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PF [straight plug]----------

SGD 23.98

1 Piece(s) 4 Day(s) or more -----------------------------

SGD 18.85

1 Piece(s) 10 Day(s) Male10Cable Connection5250Solder-AdapterGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NAStandardSilverConforms to JIS C 5432NJC-2010-GPF1/2 [straight plug]NJC-2010-PF [straight plug]---------

SGD 22.48

1 Piece(s) Same day -----------------------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)