(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
Japanese Only
Part Number
Configured Part Number is shown.
NJC-2012-RM
Part Number |
---|
NJC-2012-RM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 6.95 | 1 Piece(s) | 4 Day(s) or more | Male | 12 | Panel Mount | 5 | 250 | Solder | - | Receptacle | Flange | 20 | Normal-core type | NA | 0.5 | -25 to +85 | Rectangular | Standard | Silver | - | NJC-2012-GPF1/2 [straight plug] | NJC-2012-PF [straight plug] | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJC |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | NA | Screw for Pipes | NA |
Shell plating treatment | Satin chrome |
Please check the type/dimensions/specifications of the part NJC-2012-RM in the Connector NJC Series series.
Part Number |
---|
NJC-163-AD(F)M(ROHS2.0) |
NJC-163-ADF |
NJC-163-ADM |
NJC-2012-RMX |
NJC-2012C-PF |
NJC-2012C-PF(ROHS2.0) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 22.64 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 12.13 | 1 Piece(s) | 4 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 7.0 to 8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PM [straight plug] | - | - | - | - | - | - | - | - | - | - | ||
SGD 11.57 | 1 Piece(s) | 4 Day(s) or more | Male | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Normal-core type | 7.0 to 8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PF [straight plug] | - | - | - | - | - | - | - | - | - | - | ||
SGD 10.33 | 1 Piece(s) | 4 Day(s) or more | Male | 12 | Panel Mount | 5 | 250 | Solder | - | Receptacle | Flange | 20 | Normal-core type | NA | 0.5 | -25 to +85 | Rectangular | 45° | Silver | - | NJC-2012-RMX | NJC-2012-PFX [straight plug] | - | - | - | - | - | - | - | - | - | ||
SGD 24.59 | 1 Piece(s) | 4 Day(s) or more | Female | 12 | Cable Connection | 5 | 250 | Crimp | - | Plug | Crimp type | 20 | Normal-core type | 7.0 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NJC-2012-ADM | NJC-2012-AD(F)M | NJC-2012-GADM1/2 | NJC-2012-GAD(F)M1/2 | NJC-2012-RM | NJC-20-PCA | - | - | - | - | - | ||
SGD 45.75 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?