(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Connector NET Series (Part Numbers)

Round Connector NET Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Round Connector NET Series
  • Round Connector NET Series
  • Round Connector NET Series

A non-waterproof circular connector that complies with European safety standards.
[Features]
・ Protection circuit structure: It has an earth contact with a sequence (priority contact) structure that is conductive with the metal shell
・ Thread lock system
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
[Applications]
・ It is ideal for connecting cables to semiconductor manufacturing equipment and other factory automation equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NET-244-RM

Power Connector Compliant With European Safety Standards As Well As Earned UL And CSA Certified Mark

The product has been used in a wide variety of factory automation equipment, including semiconductor manufacturing equipment.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Humidity resistance) After a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) After a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) After a salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.

WaterproofN/A
Locking MethodThread locking method
Mechanism / material features○Protection circuit structure: It has an earth contact with an conductive sequence (preferential contact) structure with a metal shell.
○It can be installed in narrow places by using a right-angle adapter
About the standard○European safety standard compliant product (EN61984 compliant TUV certification)
○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
Connection Methodsoldering

Soldering type contact array

Soldering type contact array shell size 20
Soldering type contact array shell size 24
Soldering type contact array shell size 28
Soldering type Contact arrangement Shell size 32
Part Number
NET-244-RM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3

SGD 16.09

1 Piece(s) 4 Day(s) or more Male4Panel Mount15ReceptacleFlange24Normal-core typeNA2-40 to +100RectangularUse NJC-24 caps+80NET-244-PF [straight plug]--

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NET
Allowable Voltage(V) 250 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA Screw for Pipes NA
Shell plating treatment Satin chrome Contact plating treatment Silver

Please check the type/dimensions/specifications of the part NET-244-RM in the Round Connector NET Series series.

Similar Part Numbers

Part Number
NET-203-ADM(ROHS2.0)
NET-203-PF
NET-203-PF(ROHS2.0)
NET-284-ADF
NET-284-ADM
NET-284-PF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3

SGD 39.70

1 Piece(s) 4 Day(s) or more -----------------

SGD 16.94

1 Piece(s) 10 Day(s) Female3Cable Connection15PlugGeneral Shape20Normal-core type10.0 to 12.52-25 to +85NAUse NJC-20 caps+80NET-203-AD(F)M [relay plug]NET-203-ADM [relay plug]NET-203-RM [panel receptacle]

SGD 34.64

1 Piece(s) 4 Day(s) or more -----------------

SGD 35.81

1 Piece(s) 10 Day(s) Female4Cable Connection20AdapterGeneral Shape28Reverse-core type13.6 to 16.53.5-40 to +100NAUse NJC-28 caps+70NET-284-PM [straight plug]--

SGD 41.64

1 Piece(s) 4 Day(s) or more Male4Cable Connection20AdapterGeneral Shape28Normal-core type13.6 to 16.53.5-40 to +100NAUse NJC-28 caps+70NET-284-PF [straight plug]--

SGD 30.69

1 Piece(s) 4 Day(s) or more Female4Cable Connection20PlugGeneral Shape28Normal-core type13.6 to 16.53.5-40 to +100NAUse NJC-28 caps+70NET-284-AD(F)M [relay plug]NET-284-ADM [relay plug]NET-284-RM [panel receptacle]

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)