(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A non-waterproof circular connector that complies with European safety standards.
[Features]
・ Protection circuit structure: It has an earth contact with a sequence (priority contact) structure that is conductive with the metal shell
・ Thread lock system
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
[Applications]
・ It is ideal for connecting cables to semiconductor manufacturing equipment and other factory automation equipment
Japanese Only
Part Number
Configured Part Number is shown.
NET-324-RF
The product has been used in a wide variety of factory automation equipment, including semiconductor manufacturing equipment.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Humidity resistance) After a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) After a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) After a salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
Waterproof | N/A |
---|---|
Locking Method | Thread locking method |
Mechanism / material features | ○Protection circuit structure: It has an earth contact with an conductive sequence (preferential contact) structure with a metal shell. ○It can be installed in narrow places by using a right-angle adapter |
About the standard | ○European safety standard compliant product (EN61984 compliant TUV certification) ○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3) |
Connection Method | soldering |
Part Number |
---|
NET-324-RF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Specifications | Ambient temperature limit during rated current use (TUV products only) (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 28.32 | 1 Piece(s) | 4 Day(s) or more | Female | 4 | Panel Mount | 30 | Receptacle | Flange | 32 | Reverse-core type | NA | 5.5/6.0 | -40 to +100 | Rectangular | Use NJC-32 caps | +70 | NET-324-PM [straight plug] | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NET |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Protection function (environmentally resistant) | NA | Representative Standard | UL / TUV / CSA | Screw for Pipes | NA |
Shell plating treatment | Satin chrome | Contact plating treatment | Silver |
Please check the type/dimensions/specifications of the part NET-324-RF in the Round Connector NET Series series.
Part Number |
---|
NET-203-ADF(ROHS2.0) |
NET-203-ADM |
NET-203-ADM(ROHS2.0) |
NET-203-PF |
NET-203-PF(ROHS2.0) |
NET-324-RM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Specifications | Ambient temperature limit during rated current use (TUV products only) (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 31.73 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 19.56 | 1 Piece(s) | 4 Day(s) or more | Male | 3 | Cable Connection | 15 | Adapter | General Shape | 20 | Normal-core type | 10.0 to 12.5 | 2 | -25 to +85 | NA | Use NJC-20 caps | +80 | NET-203-PF [straight plug] | - | - | ||
SGD 39.70 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 16.94 | 1 Piece(s) | 10 Day(s) | Female | 3 | Cable Connection | 15 | Plug | General Shape | 20 | Normal-core type | 10.0 to 12.5 | 2 | -25 to +85 | NA | Use NJC-20 caps | +80 | NET-203-AD(F)M [relay plug] | NET-203-ADM [relay plug] | NET-203-RM [panel receptacle] | ||
SGD 34.64 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 35.73 | 1 Piece(s) | 4 Day(s) or more | Male | 4 | Panel Mount | 30 | Receptacle | Flange | 32 | Normal-core type | NA | 5.5/6.0 | -40 to +100 | Rectangular | Use NJC-32 caps | +70 | NET-324-PF [straight plug] | - | - |
How can we improve?
How can we improve?