(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TB-D Series, Portable Transformer

TB-D Series, Portable Transformer

TB-D series, transformer with mobile plug and socket. Can be used in temporary sites with different voltages.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-100D
TB-200D
TB-300D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(A)
Output Current
(A)

SGD 323.18

1 Piece(s) 4 Day(s) or more 12651552251KV10

SGD 448.28

1 Piece(s) 4 Day(s) or more 22651552252KV20

SGD 578.95

1 Piece(s) 4 Day(s) or more 32951752403KV30

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC200 Secondary voltage(V) AC100-115
Shield presence NA Insulation type B Type With/without Case Available
Input plug shape 3P + grounding 1P 20A250V  Outlet shape NEMA5-15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)