(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2 Phase Stepping Motor, PKP Series

Part Number

Configured Part Number is shown.

 
Part Number
PKP223D06A-L
PKP223D06B-L
PKP223MD15A
PKP223MD15B
PKP223MU09A
PKP223MU09B
PKP224D06A-L
PKP224D06B-L
PKP225D06A-L
PKP225D06B-L
PKP225MD15A
PKP225MD15B
PKP225MU09A
PKP225MU09B
PKP233D08A-L
PKP233D08B-L
PKP235D08A-L
PKP235D08B-L
PKP243MD06A
PKP243MD06A-L
PKP243MD06B
PKP243MD06B-L
PKP244MD08A
PKP244MD08A-L
PKP244MD08B
PKP244MD08B-L
PKP264D07BA
PKP264D21AA
PKP264D28AA
PKP264D28AA-L
PKP264D28BA
PKP264D28BA-L
PKP264D42AA
PKP264D42AA-L
PKP264D42BA
PKP264D42BA-L
PKP264MD14AA
PKP264MD14AA-L
PKP264MD14BA
PKP264MD14BA-L
PKP264MD28AA
PKP264MD28AA-L
PKP264MD28BA
PKP264MD28BA-L
PKP264MU20AA
PKP264MU20AA-L
PKP264MU20BA
PKP264MU20BA-L
PKP264U10AA
PKP264U10AA-L
PKP264U10BA
PKP264U10BA-L
PKP264U20AA
PKP264U20AA-L
PKP264U20BA
PKP264U20BA-L
PKP264U30AA
PKP264U30AA-L
PKP264U30BA
PKP264U30BA-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Degree of Protection Motor Drive Current (Factory Setting) Specifications Product Type Output
(W)
Weight
(kg)

SGD 86.00

1 Piece(s) 12 Day(s) 28Others0.67A/phasePKP standard typeWith connection cable type200.11

SGD 89.00

1 Piece(s) 12 Day(s) 28Others0.67A/phasePKP standard typeWith connection cable type200.11

SGD 75.00

1 Piece(s) 12 Day(s) 28Others1.5A/phasePKP high resolution typeConnector100.11

SGD 79.00

1 Piece(s) 12 Day(s) 28Others1.5A/phasePKP high resolution typeConnector100.11

SGD 75.00

1 Piece(s) 12 Day(s) 28Others0.95A/phasePKP high resolution typeConnector100.11

SGD 79.00

1 Piece(s) 12 Day(s) 28Others0.95A/phasePKP high resolution typeConnector100.11

SGD 89.00

1 Piece(s) 12 Day(s) 28Others0.67A/phasePKP standard typeWith connection cable type250.14

SGD 93.00

1 Piece(s) 12 Day(s) 28Others0.67A/phasePKP standard typeWith connection cable type250.14

SGD 100.00

1 Piece(s) 12 Day(s) 28Others0.67A/phasePKP standard typeWith connection cable type200.2

SGD 104.00

1 Piece(s) 12 Day(s) 28Others0.67A/phasePKP standard typeWith connection cable type200.2

SGD 89.00

1 Piece(s) 12 Day(s) 28Others1.5A/phasePKP high resolution typeConnector100.2

SGD 94.00

1 Piece(s) 12 Day(s) 28Others1.5A/phasePKP high resolution typeConnector100.2

SGD 89.00

1 Piece(s) 12 Day(s) 28Others0.95A/phasePKP high resolution typeConnector100.2

SGD 94.00

1 Piece(s) 12 Day(s) 28Others0.95A/phasePKP high resolution typeConnector100.2

SGD 86.00

1 Piece(s) 12 Day(s) 35Others0.85A/phasePKP standard typeWith connection cable type200.18

SGD 89.00

1 Piece(s) 12 Day(s) 35Others0.85A/phasePKP standard typeWith connection cable type200.18

SGD 100.00

1 Piece(s) 12 Day(s) 35Others0.85A/phasePKP standard typeWith connection cable type150.285

SGD 104.00

1 Piece(s) 12 Day(s) 35Others0.85A/phasePKP standard typeWith connection cable type150.285

SGD 90.00

1 Piece(s) 12 Day(s) 42Others0.95A/phasePKP high resolution typeMotor lead type100.25

SGD 86.00

1 Piece(s) 12 Day(s) 42Others0.67A/phasePKP high resolution typeWith connection cable type150.25

SGD 94.00

1 Piece(s) 12 Day(s) 42Others0.95A/phasePKP high resolution typeMotor lead type100.25

SGD 89.00

1 Piece(s) 12 Day(s) 42Others0.67A/phasePKP high resolution typeWith connection cable type150.25

SGD 94.00

1 Piece(s) 12 Day(s) 42Others1.2A/phasePKP high resolution typeMotor lead type100.3

SGD 89.00

1 Piece(s) 12 Day(s) 42Others0.85A/phasePKP high resolution typeWith connection cable type150.3

SGD 98.00

1 Piece(s) 12 Day(s) 42Others1.2A/phasePKP high resolution typeMotor lead type100.3

SGD 93.00

1 Piece(s) 12 Day(s) 42Others0.85A/phasePKP high resolution typeWith connection cable type150.3

SGD 118.00

1 Piece(s) 12 Day(s) 56.4Others1A/phasePKP high resolution typeMotor lead type400.46

SGD 114.00

1 Piece(s) 12 Day(s) 56.4Others3A/phasePKP standard typeMotor lead type400.46

SGD 94.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP standard typeWith connection cable type400.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP standard typeWith connection cable type400.46

SGD 97.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP standard typeWith connection cable type400.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP standard typeWith connection cable type400.46

SGD 114.00

1 Piece(s) 12 Day(s) 56.4Others4.2A/phasePKP standard typeWith connection cable type400.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others4.2A/phasePKP standard typeWith connection cable type400.46

SGD 118.00

1 Piece(s) 12 Day(s) 56.4Others4.2A/phasePKP standard typeWith connection cable type400.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others4.2A/phasePKP standard typeWith connection cable type400.46

SGD 114.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP high resolution typeMotor lead type200.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others1.4A/phasePKP high resolution typeWith connection cable type200.46

SGD 118.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP high resolution typeMotor lead type200.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others1.4A/phasePKP high resolution typeWith connection cable type200.46

SGD 114.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP high resolution typeWith connection cable type200.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP high resolution typeWith connection cable type200.46

SGD 118.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP high resolution typeWith connection cable type200.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others2.8A/phasePKP high resolution typeWith connection cable type200.46

SGD 114.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP high resolution typeWith connection cable type200.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP high resolution typeWith connection cable type200.46

SGD 118.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP high resolution typeWith connection cable type200.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP high resolution typeWith connection cable type200.46

SGD 94.00

1 Piece(s) 12 Day(s) 56.4Others1A/phasePKP standard typeWith connection cable type550.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others1A/phasePKP standard typeWith connection cable type550.46

SGD 97.00

1 Piece(s) 12 Day(s) 56.4Others1A/phasePKP standard typeWith connection cable type550.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others1A/phasePKP standard typeWith connection cable type550.46

SGD 94.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP standard typeWith connection cable type550.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP standard typeWith connection cable type550.46

SGD 97.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP standard typeWith connection cable type550.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others2A/phasePKP standard typeWith connection cable type550.46

SGD 94.00

1 Piece(s) 12 Day(s) 56.4Others3A/phasePKP standard typeWith connection cable type550.46

SGD 104.00

1 Piece(s) 12 Day(s) 56.4Others3A/phasePKP standard typeWith connection cable type550.46

SGD 97.00

1 Piece(s) 12 Day(s) 56.4Others3A/phasePKP standard typeWith connection cable type550.46

SGD 108.00

1 Piece(s) 12 Day(s) 56.4Others3A/phasePKP standard typeWith connection cable type550.46

Loading...

Basic Information

RoHS Compliant Yes

Tech Support