(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Supply Cable, LCLH Motor Type

Part Number

Configured Part Number is shown.

 
Part Number
LC02D06A
LC03D06A
LCD06Z2AY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWeight
(kg)

SGD 25.00

1 Piece(s) 17 Day(s) 0.02

SGD 27.00

1 Piece(s) 12 Day(s) 0.04

SGD 27.00

1 Piece(s) 17 Day(s) 0.019

Loading...

  1. 1

Basic Information

Cable Length(m) 1 Cable Type Power supply cable Applicable Motor LCLH
Protection Structure Others Environment Normal RoHS Compliant Yes

Tech Support