(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photomicro Sensor Set

Part Number

Configured Part Number is shown.

 
Part Number
PARP-PS2B
PARP-PS4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Frame Size
(mm)

SGD 165.00

1 Piece(s) 17 Day(s) 56.4-60(#20)

SGD 180.00

1 Piece(s) 17 Day(s) 80-83(#40)

Loading...

  1. 1

Basic Information

Protection Structure Others Environment Normal RoHS Compliant Yes
Weight(kg) 0.15

Tech Support