(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rack and Pinion System, B Type, L Series AZ

Part Number

Configured Part Number is shown.

 
Part Number
LM2B50AZAK-1
LM2B50AZAK-2
LM2B50AZAK-3
LM2B50AZAK-4
LM2B50AZAK-5
LM2B50AZMK-1
LM2B50AZMK-2
LM2B50AZMK-3
LM2B50AZMK-4
LM2B50AZMK-5
LM2B200AZAK-1
LM2B200AZAK-2
LM2B200AZAK-3
LM2B200AZAK-4
LM2B200AZAK-5
LM2B200AZMK-1
LM2B200AZMK-2
LM2B200AZMK-3
LM2B200AZMK-4
LM2B200AZMK-5
LM4B20AZAK-1
LM4B20AZAK-2
LM4B20AZAK-3
LM4B20AZAK-4
LM4B20AZAK-5
LM4B20AZAK-6
LM4B20AZAK-10
LM4B20AZMK-1
LM4B20AZMK-2
LM4B20AZMK-3
LM4B20AZMK-4
LM4B20AZMK-5
LM4B20AZMK-6
LM4B20AZMK-10
LM4B150AZAK-1
LM4B150AZAK-2
LM4B150AZAK-3
LM4B150AZAK-4
LM4B150AZAK-5
LM4B150AZAK-6
LM4B150AZAK-10
LM4B150AZMK-1
LM4B150AZMK-2
LM4B150AZMK-3
LM4B150AZMK-4
LM4B150AZMK-5
LM4B150AZMK-6
LM4B150AZMK-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Velocity
(mm/s)
Stroke
(mm)
Weight
(kg)

SGD 1,316.00

1 Piece(s) 17 Day(s) 501002.1

SGD 1,324.00

1 Piece(s) 17 Day(s) 502002.2

SGD 1,324.00

1 Piece(s) 17 Day(s) 503002.4

SGD 1,334.00

1 Piece(s) 17 Day(s) 504002.6

SGD 1,344.00

1 Piece(s) 17 Day(s) 505002.8

SGD 1,692.00

1 Piece(s) 17 Day(s) 501002.5

SGD 1,700.00

1 Piece(s) 17 Day(s) 502002.6

SGD 1,700.00

1 Piece(s) 17 Day(s) 503002.8

SGD 1,710.00

1 Piece(s) 17 Day(s) 504003

SGD 1,719.00

1 Piece(s) 17 Day(s) 505003.2

SGD 1,286.00

1 Piece(s) 17 Day(s) 2001001.9

SGD 1,297.00

1 Piece(s) 17 Day(s) 2002002

SGD 1,297.00

1 Piece(s) 17 Day(s) 2003002.2

SGD 1,305.00

1 Piece(s) 17 Day(s) 2004002.4

SGD 1,316.00

1 Piece(s) 17 Day(s) 2005002.6

SGD 1,662.00

1 Piece(s) 17 Day(s) 2001002.2

SGD 1,673.00

1 Piece(s) 17 Day(s) 2002002.3

SGD 1,673.00

1 Piece(s) 17 Day(s) 2003002.5

SGD 1,681.00

1 Piece(s) 17 Day(s) 2004002.7

SGD 1,692.00

1 Piece(s) 17 Day(s) 2005002.9

SGD 1,406.00

1 Piece(s) 17 Day(s) 201002.9

SGD 1,416.00

1 Piece(s) 17 Day(s) 202003.2

SGD 1,416.00

1 Piece(s) 17 Day(s) 203003.5

SGD 1,426.00

1 Piece(s) 17 Day(s) 204003.7

SGD 1,426.00

1 Piece(s) 17 Day(s) 205004

SGD 1,443.00

1 Piece(s) 17 Day(s) 206004.3

SGD 1,632.00

1 Piece(s) 17 Day(s) 2010005.5

SGD 1,782.00

1 Piece(s) 17 Day(s) 201003.3

SGD 1,792.00

1 Piece(s) 17 Day(s) 202003.6

SGD 1,792.00

1 Piece(s) 17 Day(s) 203003.9

SGD 1,801.00

1 Piece(s) 17 Day(s) 204004.1

SGD 1,801.00

1 Piece(s) 17 Day(s) 205004.4

SGD 1,819.00

1 Piece(s) 17 Day(s) 206004.7

SGD 2,008.00

1 Piece(s) 17 Day(s) 2010005.9

SGD 1,368.00

1 Piece(s) 17 Day(s) 1501002.8

SGD 1,379.00

1 Piece(s) 17 Day(s) 1502003.1

SGD 1,379.00

1 Piece(s) 17 Day(s) 1503003.4

SGD 1,387.00

1 Piece(s) 17 Day(s) 1504003.6

SGD 1,387.00

1 Piece(s) 17 Day(s) 1505003.9

SGD 1,406.00

1 Piece(s) 17 Day(s) 1506004.2

SGD 1,594.00

1 Piece(s) 17 Day(s) 15010005.4

SGD 1,744.00

1 Piece(s) 17 Day(s) 1501003.2

SGD 1,755.00

1 Piece(s) 17 Day(s) 1502003.5

SGD 1,755.00

1 Piece(s) 17 Day(s) 1503003.8

SGD 1,763.00

1 Piece(s) 17 Day(s) 1504004

SGD 1,763.00

1 Piece(s) 17 Day(s) 1505004.3

SGD 1,782.00

1 Piece(s) 17 Day(s) 1506004.6

SGD 1,969.00

1 Piece(s) 17 Day(s) 15010005.8

Loading...

  1. 1

Basic Information

Motor Type AZ (DC) standard type Motor Output(W) 120 Motor Frame Size(mm) 56.4-60
Protection Grade IP30 RoHS Compliant Yes

Tech Support