(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knuckle Joint for Air Cylinder CS1, CNS, CLS Series (Part Numbers)

Knuckle Joint for Air Cylinder CS1, CNS, CLS Series

Knuckle joint for air cylinder CS1, CNS, CLS series.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Y-30-XC26

 
Part Number
Y-30-XC26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

-

1 Piece(s) Quote Tapped64Double Notched Knuckle Joints2Cast IronIncludedY-shaped fork-end knuckle joint Compatible cylinder: CS1241300Pin for knuckle pins, split pins, plain washers

Loading...

  1. 1

Please check the type/dimensions/specifications of the part Y-30-XC26 in the Knuckle Joint for Air Cylinder CS1, CNS, CLS Series series.

Similar Part Numbers

Part Number
I-14
I-16
I-18
I-20
I-25
Y-30-XC27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

SGD 131.48

1 Piece(s) 46 Day(s) Tapped30Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CNS, CLS135140-

SGD 163.57

1 Piece(s) 46 Day(s) Tapped36Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CNS, CLS144160-

SGD 256.67

1 Piece(s) 46 Day(s) Tapped40Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS167.5180-

SGD 256.67

1 Piece(s) 46 Day(s) Tapped45Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS167.5200-

SGD 400.98

1 Piece(s) 46 Day(s) Tapped56Single Notched Knuckle Joints2Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS213250-

-

1 Piece(s) Quote Tapped64Double Notched Knuckle Joints2Stainless SteelIncludedY-shaped fork-end knuckle joint Compatible cylinder: CS1241300Pin for knuckle, split pin

Tech Support