(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knuckle Joint for Air Cylinder CA2 / CNA2 Series (Part Numbers)

Knuckle Joint for Air Cylinder CA2 / CNA2 Series

Knuckle joint for air cylinder CA2 / CNA2 series.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

I-04A

 
Part Number
I-04A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

SGD 24.73

1 Piece(s) 46 Day(s) Tapped14Single Notched Knuckle Joints1.5[Steel] Free-cutting steelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CA2, CNA26940-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part I-04A in the Knuckle Joint for Air Cylinder CA2 / CNA2 Series series.

Similar Part Numbers

Part Number
CDP-3A-XC27
CDP-4A
CDP-4A-XC27
I-05A
I-08A
I-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

SGD 20.88

1 Piece(s) 46 Day(s) --Accessories-Stainless SteelIncludedPin for clevis/ knuckle pin Compatible cylinder: CA255.550 (Clevis) / 40/50/63 (knuckle)Split pin, plain washer

SGD 4.67

1 Piece(s) 46 Day(s) --Accessories-[Steel] SteelIncludedPin for clevis Compatible cylinder: CA2, CNA27163Split pin, plain washer

-

1 Piece(s) Quote --Accessories-Stainless SteelIncludedPin for clevis Compatible cylinder: CA27163Split pin, plain washer

SGD 22.28

1 Piece(s) 46 Day(s) Tapped18Single Notched Knuckle Joints1.5[Steel] Free-cutting steelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CA2, CNA27450·63-

SGD 52.97

1 Piece(s) 46 Day(s) Tapped22Single Notched Knuckle Joints1.5[Steel] Free-cutting steelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CA2, CNA29180-

SGD 64.17

1 Piece(s) 46 Day(s) Tapped26Single Notched Knuckle Joints1.5[Steel] Free-cutting steelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CA2, CNA2105100-

Tech Support