(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
HGPP-16-A-G2
Size | 16 |
---|---|
Design | Rack and pinion |
Mode of operation | Double-acting |
Gripper function | Parallel |
Number of gripper jaws | 2 |
Max. load per external gripper finger [g] | < 150 |
Stroke per gripper jaws [mm] | 5 |
Pneumatic connection | M5 |
Repetition accuracy3) [mm] | < 0.015 |
Max. interchangeability [mm] | 0.2 |
Max. gripper jaw backlash [mm] | 0 |
Max. gripper jaw angular lash [ฐ] | 0 |
Max. operating frequency [Hz] | 4 |
Centring precision [mm] | < ⌀ 0.05 |
Position sensing | For proximity sensing |
Type of mounting | With through-hole and locating pin / With female thread and locating pin |
Part Number |
---|
HGPP-16-A-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 1,842.95 | 1 Piece(s) | 8 Day(s) |
Loading...
Number of gripper jaws | 2 pcs. | Operating Pressure Range(MPa) | 0.5::0.8 | Size | 16 |
---|---|---|---|---|---|
Stroke per gripper jaw(mm) | 5 | Pneumatic gripper repetition accuracy(mm) | ≤ 0.02 | Max. operating frequency of pneumatic gripper(Hz) | 4 |
Min. opening time at 6 bar(ms) | 57 | Min. closing time at 6 bar(ms) | 46 | Maximum force on gripper jaw Fz, static(N) | 130 |
Maximum torque on gripper jaw, Mx static(Nm) | 7 | Maximum torque on gripper jaw, My static(Nm) | 7 | Maximum torque on gripper jaw, Mz static(Nm) | 7 |
Max. mass per external gripper finger(g) | 150 | Pneumatic connection | M5 | Housing material | Wrought aluminum alloy, Hard-anodized |
Gripper jaw material | Nickel-plated, Wrought aluminum alloy | Cover cap material | POM | Min. Ambient temperature(°C) | 5 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Please check the type/dimensions/specifications of the part HGPP-16-A-G2 in the Parallel Gripper, HGPP Series series.
How can we improve?
How can we improve?