(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
CMMP-AS- | C2-3A-... | C5-3A-... | C5-11A-P3-... | C10-11A-P3-... | C15-11A-P3-... |
---|---|---|---|---|---|
Type of mounting | Screwed onto connection plate | ||||
Display | Seven-segment display | ||||
Parameterisation interface | USB, Ethernet | ||||
Active PFC | Yes | - | |||
DIP switch | Firmware download/fieldbus settings/CAN terminating resistor | ||||
SD card slot | Memory card | ||||
Encoder interface input | Resolver | ||||
Incremental encoder with analogue or digital tracking signals | |||||
Absolute encoder with EnDat V2.1 serial/V2.2 | |||||
Absolute encoder with HIPERFACE | |||||
Additional input for synchronous/cam disc operation | |||||
Encoder interface output | Actual value feedback via encoder signals in rotational speed control mode | ||||
Setpoint specification for downstream slave drive | |||||
Resolution up to 16384 ppr | |||||
Braking resistor, integrated [Ω] | 60 | 68 | |||
Pulse power of braking resistor [kVA] | 2.8 | 8.5 | |||
Braking resistor, external [Ω] | ≥ 50 | ≥ 40 | |||
Impedance of setpoint input [kΩ] | 20 | ||||
Number of analogue outputs | 2 | ||||
Operating range of analogue outputs [V] | ±10 | ||||
Resolution of analogue outputs | 9 bit | ||||
Characteristics of analogue outputs | Short-circuit-proof | ||||
Number of analogue inputs | 3 | ||||
Operating range of analogue inputs [V] | ±10 | ||||
Characteristics of analogue inputs | 1x differential, resolution 16 bit | ||||
2x single-ended, resolution 10 bit | |||||
Configurable for rotational speed setpoint value/torque setpoint value/position setpoint value | |||||
Mains filter | Integrated | External | |||
Max. motor cable length [m] | 25 | - | |||
Product weight [g] | 2100 | 2200 | 3800 | 3450 |
Part Number |
---|
CMMP-AS-C2-3A-M0 |
CMMP-AS-C2-3A-M3 |
CMMP-AS-C5-3A-M0 |
CMMP-AS-C5-11A-P3-M3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Max. DC link voltage | Nominal output current |
---|---|---|---|---|---|---|
SGD 2,991.55 | 1 Piece(s) | 8 Day(s) | 320 V | 2.5 A | ||
SGD 3,296.05 | 1 Piece(s) | 8 Day(s) | 320 V | 2.5 A | ||
SGD 3,483.05 | 1 Piece(s) | 8 Day(s) | 320 V | 5 A | ||
SGD 4,999.45 | 1 Piece(s) | 8 Day(s) | 560 V | 5 A |
Loading...
Max. current of digital logic outputs | 100 mA | Max. peak current duration | 5 s |
---|
How can we improve?
How can we improve?