(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
AEN-S-10-5-A
Design | Piston | |
---|---|---|
Piston rod | ||
Mode of operation | Double-acting | |
Piston rod end | Male thread | |
Female thread | ||
Pneumatic connection | M3 | |
Stroke [mm] | 5, 10 | |
Cushioning | None | |
Position sensing | Via proximity sensor | |
Type of mounting | Via through-hole | |
Mounting position | Optional |
Piston Diameter | 6 | 10 |
---|---|---|
Operating medium | Compressed air according to ISO 85731:2010 [7:4:4] | |
Note on the operating medium | Lubricated operation possible (is then required for further operation) | |
Operating pressure [bar] | 1.5 to 8 | 1 to 8 |
Ambient temperature [°C] | -10 to +60 | |
Corrosion resistance class CRC | 1 |
Part Number |
---|
AEN-S-10-5-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Housing material | Seals material | Cover material | Piston rod material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Operating medium | Corrosion resistance class (CRC) | Stroke length (mm) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 54.05 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 | 5.3 | 41.7 | M3 | External thread | 0.012 | 4.1 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | 8080583 | 17 |
Loading...
Please check the type/dimensions/specifications of the part AEN-S-10-5-A in the Compact Cylinder, AEN Series series.
Part Number |
---|
AEN-S-10-10-A-A |
AEN-S-10-10-I |
AEN-S-10-10-I-A |
AEN-S-10-5-A-A |
AEN-S-10-5-I |
AEN-S-10-5-I-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Housing material | Seals material | Cover material | Piston rod material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Operating medium | Corrosion resistance class (CRC) | Stroke length (mm) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 64.55 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 10 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 | 5.3 | 41.7 | M3 | External thread | 0.012 | 5.7 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | 8080585 | 19 | ||
SGD 54.50 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 10 | -10~60 | 0.15~0.8 | Wrought aluminum alloy Anodized | NBR TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 mm | 5.3 N | 41.7 N | M3 | Internal thread | 0.012 J | 5.3 g | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | 4891760 | 19 g | ||
SGD 64.55 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 10 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 | 5.3 | 41.7 | M3 | Internal thread | 0.012 | 5.7 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | 5269269 | 19 | ||
SGD 64.10 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 | 5.3 | 41.7 | M3 | External thread | 0.012 | 4.5 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | 8080584 | 17 | ||
SGD 54.05 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy Anodized | NBR TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 mm | 5.3 N | 41.7 N | M3 | Internal thread | 0.012 J | 4.1 g | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | 4891759 | 17 g | ||
SGD 64.10 | 1 Piece(s) | 8 Day(s) | Single Acting (Extension) | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | 10 | 5.3 | 41.7 | M3 | Internal thread | 0.012 | 4.5 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | 5269268 | 17 |
How can we improve?
How can we improve?