(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepping Motors, AZ Series (Part Numbers)

Stepping Motors, AZ Series

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2025. Recommended alternative AZM----KH

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AZM46MK-TS3.6L

Part Number
AZM46MK-TS3.6L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction Number of Shafts Network Type

SGD 1,080.00

1 Piece(s) 17 Day(s) Motor Unit42Single-phaseDC SpecificationsClosed Loop0.360.65PresenceBipolar0.75~0.7Available-3.6-TS6---Left direction--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AZM46MK-TS3.6L in the Stepping Motors, AZ Series series.

Similar Part Numbers

Part Number
AZD-AEP
AZD-AX
AZD-C
AZM46MK-TS3.6R
AZM46MK-TS3.6U
AZM46MK-TS30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction Number of Shafts Network Type

SGD 1,160.00

1 Piece(s) 17 Day(s) --Single-phaseAC100 Type------------------EtherNet/IP

SGD 897.00

1 Piece(s) 12 Day(s) --Single-phaseAC100 Type--------Pulse train input type with RS-485 communication----------

SGD 958.00

1 Piece(s) Quote Driver Unit-Single-phase / Three-phaseAC200 Type--------Pulse train input type----------

SGD 1,080.00

1 Piece(s) 17 Day(s) Motor Unit42Single-phaseDC SpecificationsClosed Loop0.360.65PresenceBipolar0.75~0.7Available-3.6-TS6---Rightward direction--

SGD 1,080.00

1 Piece(s) 17 Day(s) Motor Unit42Single-phaseDC SpecificationsClosed Loop0.360.65PresenceBipolar0.75~0.7Available-3.6-TS6---Upward direction--

SGD 1,108.00

1 Piece(s) 17 Day(s) Motor Unit42Single-phaseDC SpecificationsClosed Loop0.362.3PresenceBipolar0.25~3Available-30-TS6------

Tech Support