(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Torque Arm, Rotation Stopper for Right Angle Gearhead Hollow Shaft Geared Type

Torque Arm, Rotation Stopper for Right Angle Gearhead Hollow Shaft Geared Type

Anti-rotation to prevent the gear head from rotating due to the reaction force from the driven shaft when installing a orthogonal axis / hollow shaft type gear head.

(i)Caution

  • The product image is a representative image.

Part Number

Configured Part Number is shown.

Part Number
TAF2S-12-NS
TAF2S-15-NS
TAF3S-25-2-NS
TAF3S-30-3-NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal shape (length × width × thickness)
(mm)

SGD 41.00

1 Piece(s) 12 Day(s) 100×53.5×3.2

SGD 43.00

1 Piece(s) 12 Day(s) 114×76.5×3.2

SGD 53.00

1 Piece(s) 12 Day(s) 141×86.5×3.2

SGD 117.00

1 Piece(s) 12 Day(s) 180×98.5×6

Loading...

  1. 1

Basic Information

Material SS400 Surface Treatment Trivalent chromate Shape Torque Arm

Tech Support