(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Push Button Valve, F Series

Part Number

Configured Part Number is shown.

F-3-M5

Push button valve, F Series

Push button valve, F Series

Features

Push button valve, F Series

Specifications

TypeK/O-3-PK-3K-3-M5F-3-M5
Standard nominal flow rate [l/min]
1 > 2
80
Valve function3/2-way valve
DesignPoppet valve, directly actuated
Pneumatic connectionPK-3M5M5
Nominal width [mm]2.522
Weight [g]2028235
Actuating force
[N]
- at 6 bar-237
- with normally closed position [N]24--
- with normally open position [N]17--

Specifications

TypeK/O-3-PK-3K-3-M5F-3-M5
Operating mediumCompressed air to ISO 8573-1:2010 [-:-:-]
Note on operating/
pilot medium
Lubricated operation possible
(in which case lubricated operation will always be required)
Operating pressure range [bar]0...8-0.95...8-0.95...8
Ambient temperature [°C]-10...+60
Part Number
F-3-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 207.85

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Valve function 3/2, closed, monostable Standard nominal flow rate(l/min) 80 Reset method Mechanical spring
Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 8 Pneumatic connection 1 M5
Pneumatic connection 2 M5 Pneumatic connection 3 M5 Pneumatic working port M5
Manufacturer part # 4452 Weight(g) 235

Please check the type/dimensions/specifications of the part F-3-M5 in the Push Button Valve, F Series series.

Tech Support