(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stop, NAU Series

Part Number

Configured Part Number is shown.

NAU-1/4-1B-ISO

 
Part Number
NAU-1/4-1B-ISO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 50.05

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material of sub-base Die-cast aluminum Pilot air port 12/14 G1/8 Pneumatic connection 2 G1/4
Pneumatic connection 4 G1/4 Pneumatic connection 1 G1/4 Pneumatic connection 3 G1/4
Pneumatic connection 5 G1/4 Manufacturer part # 9485

Please check the type/dimensions/specifications of the part NAU-1/4-1B-ISO in the Stop, NAU Series series.

Tech Support